Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+972 3 9269595
Photo
dry-tech® bearing technology

+972 3 9269595
Photo
IL(EN)

Room linear robot | DLE-RG-0004 | Workspace 2000 x 2000 x 1000mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 2000 x 1000 mm
  • Degrees of freedom: 3
  • Speed in X: up to 0.2 m/s
  • Speed in Y & Z: up to 0.4 m/s
  • Repeatability ± 0.5 mm

Optionally available
Product description
Room gantry robot
The new standard portal system specially designed for palletizing applications ensures reliable and flexible loading and unloading of pallets. The space portal robot can lift a weight of up to 10 kg and is therefore our strongest space portal robot.

Application examples
Typical applications of our room portal robots are pick and place, conveyor belt picking, sorting tasks, stacking tasks and of course palletizing applications in three-dimensional space.

X axes
consisting of: drylin® two ZLW-20120 toothed belt axes, toothed belt tension 700 N, feed rate 144 mm/rev, aluminum profile, surface: hard anodised, PU toothed belt with stainless steel cable, white, guide carriage with a length of 300 mm, traverses made of aluminum, driven on one side by an igus stepper motor in the size NEMA24 with encoder and gear (i=5:1), mechanical synchronization by vertical shaft AWMP-12

Y axis
Consisting of: drylin® ZLW-20200 toothed belt axis, toothed belt tension 700 N, feed rate 144 mm/rev., aluminum profile, surface: hard anodised, PU toothed belt with stainless steel pull, white, guide carriage with a length of 300 mm, aluminum traverses, driven by an igus stepper motor in the Size NEMA24 with encoder and gear (i=5:1)

Z axis
Consisting of: drylin® GRR-20120 cantilever axis, AWMR hollow shafts, feed rate: 72.26 mm/rev, aluminum shafts, guide carriage with a length of 252 mm, incl. adjustable housing bearings, traverses made of aluminum, driven by an igus stepper motor in size NEMA24 Encoder & Brake

Control system
The igus Robot Control enables simple and intuitive robot control and programming and thus an easy entry into automation. The modular structure makes it possible to control different igus kinematics, such as delta robots. The portal robot can be controlled directly with all its advantages by our igus® Robot Control.
The free and license-free igus robot control software is integrated into the control and thus uses a uniform operating concept and consistent communication services for many components of a system. This means less project planning effort and faster commissioning.
The igus Robot Control is not part of the article and can be purchased from us as an option. A master control is not necessary.

If you want to use your own (robot) controller, that's no problem either.
Alternatively, it is also possible to operate each axis individually with a controller. For example with our igus® dryve D1 motor control. With this control architecture, you need a motor control and an additional master control for each linear axis or motor, which controls the coordination of the movement. You then have to program the inverse kinematics for the delta robot yourself in your development environment.
The motor controls are not part of the article and can be purchased from us as an option. A master controller is currently not offered by igus.

Optional accessories
Cable set for 3-axis kinematics in 3, 5 or 10 m, igus® Robot Control for Gantry robotsOther dimensions available upon request or e-chain set for DLE-RG-0004 sold separately.

Additional Information
In addition, other strokes up to 3m are available as standard and, after technical testing, up to 6m and 20kg.
If you are unsure whether you can use the product as desired, please contact us or use our Linear robot configurator (beta).
Technical data
Accessories
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG