Connectors

With plug-in connectors, igus® relies on companies that have proven that they can provide the necessary product quality and reliability. From the product range of Intercontec, Harting and Yamaichi, igus® offers industrial plug-in connectors that fulfil demanding requirements.  
For industrial applications, the following connector types can be found in the shop:

  • Signal round connector
  • Plug-in connector
  • Combined signal and plug-in connector
  • Connector with plastic or metal clamping ring
  • Protection housing for especially demanding environments
  • Overmoulded plug-in connectors
  • M12 and M23 plug-in connectors

Number of products: 216

Standard connector, series A, M23 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
  • Plug design: Signal connector
22.46 EUR/Pc.
5 items, thereof ready for shipping from Germany:
5 in 24-48 hours
To the product page

Standard connector series B, M23 power connector

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
42.48 EUR/Pc.
3 items, thereof ready for shipping from Germany:
3 in 24-48 hours
To the product page

Standard connector, series B, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush
62.16 EUR/Pc.
3 items, thereof ready for shipping from Germany:
3 in 24-48 hours
To the product page

Series 615 signal connector, 12-pole with plastic clamping ring

  • Material: Zinc die-casting,/brass, nickel-plated and plastic coated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: PA modif., 30% Gf.
  • Clamping ring material: Brass, nickel-plated / PA modif., 30% Gf.
  • Contacts: Brass, gold-plated
  • Seal: FPM / EPDM
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
38.72 EUR/Pc.
3 items, thereof ready for shipping from Germany:
3 in 24-48 hours
To the product page

Standard connector, series 617, M17 signal plugs

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM
  • Insulation body: PBT, UL 94/V0
  • Contact type: Crimp bush, slotted
46.01 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Signal plug-in connector SUB-D straight

  • Design: Standard connector
  • Material: Zinc die-casting, nickel plated
  • Insulation body: Glass fibre reinforced polyester
  • Contacts: Copper alloy, flash gold-plated
  • Max. continuous nominal current: 5 A
  • Testing voltage: (L-L) 1200 V
  • Contact resistance: 1016 Ω/cm
  • Insertion cycles: 50
  • Temperature range: -35 °C to +100 °C
10.19 EUR/Pc.
4 items, thereof ready for shipping from Germany:
4 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 6B connector housing, straight cable entry
  • M20 cable entry
31.09 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 6B connector housing, side cable entry
  • M20 cable entry
30.39 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 10B connector housing, straight cable entry
  • M25 cable entry
46.26 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 10B connector housing, side cable entry
  • M25 cable entry
43.80 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 16B connector housing, straight cable entry
  • M25 cable entry
48.05 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 16B connector housing, side cable entry
  • M25 cable entry
45.96 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 24B connector housing, straight cable entry
  • M32 cable entry
59.59 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Harting connector set, pin design

  • Han® 24B connector housing, angled cable entry
  • M32 cable entry
63.15 EUR/Pc.
1 items, thereof ready for shipping from Germany:
1 in 24-48 hours
To the product page

Standard connector, series A, M23 standard feed-through with coupling nut

  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp contact bush, slotted
  • Plug design: Bulkhead connector with union nut
20.93 EUR/Pc.
5 items, thereof ready for shipping from Germany:
5 in 24-48 hours
To the product page

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH