Cleanroom-compatible energy supply for high-speed SCARA applications

Clean SCARA Cable Solution
Based on the experience of the SCARA Cable Solution developed in 2020, a certified cleanroom variant is now available: the Clean SCARA Cable Solution. The optimised rotating mount connections allow up to ISO Class 2 (IPA-certified). In combination with the e-skin® design SKS20, which has been tried and tested in the highest cleanroom class, highly dynamic applications can also be implemented. The SKS20's proven zipper opening principle allows quick, easy cable filling. The new Clean SCARA Cable Solution is available in all known connections of the Standard SCARA Cable Solution.

Reasons to use the Clean SCARA Cable Solution

Tech up

Tech up

  • Cleanroom-compatible system, easy to retrofit
  • Safe guidance of cables and hoses in cleanroom
Cost down

Cost down

  • Easy filling of the e-skin® SKS20 thanks to the proven zipper opening principle
  • High running performance
  • All components are individually replaceable
  • Less downtime
Proof

Proof

  • IPA certificate ISO class 2
  • More than 2,000,000 test cycles implemented in the igus® test laboratory
Sustainability

Sustainability

  • Individual hoses and cables can be replaced
  • Extremely long service life ensures less waste

Part number structure

The Clean Scara Cable Solution also consists of three elements, which match the respective Scara robot or are adapted to it. 

1. Pivot bearing moving end: TR.CSCS.20.01.20.94.01.1

2. Pivot bearing fixed end: TR.CSCS.20.02.40.01.1

3. Corrugated hose with e-skin® soft: SKS20.033.02.1
Clean Scara Cable Solution end pieces and hose

Clean SCARA Cable Solution ball screw connection

Part No. 1 Suitable for
ready for shipping in 72 hours TR.CSCS.20.01.16.48.01.1 Epson T3 Serie 181.78 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.20.01.16.97.01.1 Epson LS3 / G3 Series 222.82 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.20.01.20.40.01.1 Epson LS6 / T6 Series | ABB IRB 910SC-3/0.45 /0.55 / 0.65 | Fanuc SR-3iA, SR-6iA 201.28 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.20.01.20.94.01.1 Epson G6 Series | Yaskawa MY650L, SG650 | KUKA KR6 R500 Z200, KR6 R700 Z200 228.82 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.20.01.25.35.01.1 Epson LS10 / LS20 Series | Fanuc SR-12iA, SR-20iA | Denso HSR-048A1, 055A1, 065A1 198.28 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.20.01.25.48.01.1 Epson G10 / G20 Series 204.28 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

Clean SCARA Cable Solution fixed end

Part number 2 rotating/fixed
ready for shipping in 72 hours TR.CSCS.20.02.40.01.1 174.54 EUR Add to shopping cart
ready for shipping in 72 hours TR.CSCS.24.02.40.01.1 523.81 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

e-skin soft SKS20

Product range:

Part No. Inner width
Bi [mm]
Outer width
Ba [mm]
Inner height
hi [mm]
Outer height
ha [mm]
Bend radius
R [mm]
H D K
ready for shipping in 72 hours SKS20.033.02.1 33 50 20 25 55 150 125 300 20.50 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Part number, moving end

Clean Scara Cable Solution moving end

Part number, fixed end

Clean SCARA Cable Solution fixed end

Part number e-skin® soft

Part number e-skin soft
Standard SCARA Cable Solution

Shouldn't it be a cleanroom?

But still route cables to the Scara robot?

To the Standard SCARA Cable Solution

ready for shipping in 72 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH